Model F2808

Miniature tension/compression force transducer

Up to 1,000 kN

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Pull and push dynamometer
  • Hopper scale
  • Industrial measuring systems
  • Riveting machine
  • Welding machine

Special features

  • Measuring ranges 0 … 5 N up to 0 ... 2,000 N
  • Tension and compression force transducer with metal foil strain gauge technology and overload protection
  • Ultracompact build size
  • Stainless steel

Description

Tension/Compression force transducers are designed for static and dynamic measurement tasks in the direct flux of force. They determine the tension and compression forces in a wide scope of applications.

Due to their simple installation, the force transducers of this series are used in test technology and countless industrial applications.

Note
In order to avoid overloading, it is advantageous to connect the force transducer electrically during installation and to monitor the measured value.

The force to be measured must be applied concentrically and free of transverse force. The force transducers are to be mounted on a level surface.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.