Model F3831

Shear beam

load cell up to 10 t

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the shear beam

  • Floor scales
  • Weigh feeders
  • Platform scales
  • Laboratory technology
  • Process industry

Special features of the shear beam

  • Measuring ranges 0 … 500 kg up to 0 ... 10.000 kg
  • Steel/stainless steel
  • High long-term stability
  • High side load tolerance

Description of the shear beam

Shear beams are designed for static and dynamic measurement tasks. They determine the shear forces in a wide scope of applications.

These shear beams are used in industrial weighing and laboratory as well as in the process industry.

The shear beams of the F3831 series are made of steel or stainless steel, which are particularly suitable for the application areas. The output signal is a mV/V signal.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.