Model F3833

Bending beam

load cell up to 500 kg

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the bending beam

  • Hopper scales
  • Packing scales
  • Gravimetric feeder
  • Industrial weighing systems

Special features of the bending beam

  • Measuring ranges 0 … 5 kg up to 0 ... 500 kg
  • Bending beam load cell with welded-on metal bellows
  • Protection class IP68

Description of the bending beam

Bending beams are designed for static and dynamic measurement tasks. They determine the forces in a wide scope of applications.

These load cells are used in industrial weighing and laboratory as well as in the process industry.

The bending beams of the F3833 series are made of stainless steel, which are particularly suitable for the application areas. The output signal is a mV/V signal.

Note
In order to avoid overloading, it is advantageous to connect the load cell electrically during installation and to monitor the measured value. The force to be measured must be applied concentrically and free of transverse force.

The bending beams are to be mounted on a level surface.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.