Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Up to 200 kg
Single point load cells are especially designed to be used in platform trucks. They can be mounted under the platform without any further construction or calibration processes.The load cell is easy to operate due to its simple way of the force direction. It applied vertically to the load cell axis.
NoteThe single point load cells are to be mounted on an even surface. The permitted load direction is marked with an arrow symbol.
Model F4801
Model F4802
Up to 10 kg
Model F4818
Up to 500 kg
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.