Model F5302

Shackle load cell up to 15 t

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Lifting and weighing

Special features

  • Measuring ranges 0 ... 7.5 t, 0 ... 10 t, 0 ... 15 t
  • Measuring tension of wire ropes
  • Suitable for retrofitting, easy to install
  • High shock and vibration resistance
  • Protection class IP67

Description

Shackle load cells are designed for lifting and weighing in rugged or harsh environments. They provide a simple and reliable method of measuring a wide range of weights and loads. They consist of a shackle and a load pin.

They are easy to install because their use doesn't differ from standard shackles. The dimensions of the shackle load cells correspond to the standard shackle sizes.

The load cells F5302 are made of high-strength, corrosion resistant stainless steel 1.4542, which is particularly suitable for their application areas. The standard active current and voltage outputs are available as output signals (4 ... 20 mA / 0 ... 10 V).

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.