Model F6212

Ring force transducer

Flat version up to 100 kN

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Cutting tools
  • Measurement and inspection equipment
  • Test benches and production lines
  • Press-in forces and joining forces monitoring
  • Force measurement on spindle drives and press spindles

Special features

  • Measuring ranges 0 ... 2 kN up to 0 ... 100 kN
  • For compression force measurements
  • Flat dimensions
  • Stainless steel measuring body
  • Protection class IP65

Description

Ring force transducers are designed for static measurement tasks in the direct flux of force. They determine the tension and compression forces in a wide scope of applications.

These force transducers are used in applications and test facilities with the need of a ring geometry with a big inner diameter. Typical tasks are force measurement in spindle drives or presses.

Note
In order to avoid overloading, it is advantageous to connect the force transducer electrically during installation and to monitor the measured value.

The force to be measured must be applied axially rightangled of the force transducer and free of transverse force. Optionally, this ring force transducer is available on the upper and lower side with fastening threads. When mounting the force transducer, a flat, ground and hard surface should be ensured.

Options

  • Control function 100 % signal
  • Rated output adjustment on 1 mV/V
  • Extended nominal temperature range
Ring force transducer
  • Ring force transducer
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.