NewModel FLC-HHR-FP

FlowPak flow meter

For flow straight piping requirements

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Power generation
  • Oil extraction and refining
  • Water treatment and distribution
  • Gas processing and transmission, LNG, FLNG
  • Chemical and petrochemical industries

Special features

  • Highest accuracy and energy efficiency
  • No upstream and downstream pipes required
  • Wide range of applications

Description

Innovative technology and design
The FlowPak flow meter is a technological advancement in flow profile formation, redefining performance standards in critical applications.

No need for straight upstream and downstream pipes
Independent of the flow profile, no straight upstream and downstream pipes are required. Even installation following two 90° elbows does not represent any problem. Thus the FlowPak flow meter is the best differential pressure measuring instrument for flow in the entire market for applications with limited mounting space.

Maximised performance
Since no additional upstream and downstream pipes are required, the FlowPak meter has nearly no influence on the flow profile. The pressure loss is reduced to a minimum, providing the highest energy efficiency of all flow measuring instruments, outperforming even Venturi tubes.

FlowPak flow meter
  • FlowPak flow meter
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.