NewModel FLM-CM

Magnetostrictive level transmitter

High-resolution measurement principle, for industrial applications

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

    • High-accuracy level detection for liquid media
    • For machine building, power generating equipment and mobile working machines

Special features

  • Compact and space-saving design for industrial applications
  • Output signal 4 ... 20 mA (NAMUR NE43)
  • Operating limits
    - Operating temperature T = -40 ... +125 °C
    - Operating pressure P = Vacuum to 40 bar
    - Limit density ρ ≥  680 kgm3

Description

The model FLM-CM magnetostrictive level transmitter is used for the high-accuracy, continuous level detection of liquids in industrial applications and is based on determining the position of a magnetic float according to the magnetostrictive measurement principle.

The FLM-CM emits a 4 … 20 mA output signal, which is configured via a USB adapter and the electrical coupler connector. Probe lengths of 100 mm to 1 m and also various temperature and pressure ranges are possible.

With threaded connection and float V18/24A

With threaded connection and float V18/24A

  • With threaded connection and float V18/24AWith flange connection and float SB40
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.