Model FLM-H

Level sensor

Magnetostrictive, high-resolution measuring principle, for sanitary applications

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Food and beverage industry
  • Pharmaceutical industry
  • Biotechnology
  • Level measurement in fermenters

Special features

  • Fully welded and dead space free
  • Operating limits:
    - Operating temperature: T = -40 ... +250 °C
    - Operating pressure: P = Vacuum to 10 bar
  • Insensitive to foaming, ideal for interface measurement
  • High-precision level measurement: Accuracy < 0.5 mm
  • Wide variety of hygienic process connections

Description

The model FLM-H magnetostrictive sensor has been specifically designed for the requirements of the food and beverage, pharmaceutical and biotechnology industries. The sensor is particularly suitable for the special conditions of CIP/SIP cleaning processes, such as chemical stability towards cleaning liquids and high temperatures.

The guide tube is directly welded to the process connection, which guarantees a crevice-free connection, additional sealings are not required.

The sensor is supplied with a DC voltage of 10 ... 30 V. Available output signals are 4 ... 20 mA or 4 ... 20 mA with HART® signal.

The hygienically designed sensor housing, with an ingress protection of up to IP 68, offers a secure protection for external cleaning with splash water and enables its use in high-humidity environments.

The model FLM-H sensor fulfils the high demands of sanitary applications. It is marked with the 3-A symbol and current version number, as it conforms, based on a third party verification, to the 3-A standard.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.