Model FLR

Reed level transmitter

For the process industry

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

    • Level measurement for almost all liquid media
    • Chemical, petrochemical industry, natural gas, offshore, shipbuilding, machine building, power generating equipment, power plants
    • Process water and drinking water treatment, food and beverage industry, pharmaceutical industry

Special features

    • Process- and system-specific solutions possible
    • Operating limits:
      - Operating temperature: T = -80 ... +200 °C
      - Operating pressure: P = Vacuum up to 80 bar
      - Limit density: ρ ≥400 kg/m3
    • Wide variety of different electrical connections, process connections and materials
    • Optionally with programmable and configurable head-mounted transmitter for 4 ... 20 mA field signals, HART®, PROFIBUS® PA and FOUNDATION™ Fieldbus
    • Explosion-protected versions (option)

Description

The model FLR sensors with reed measuring chain are used for level measurement in liquid media. They work on the float principle with magnetic transmission.

The float's magnetic system in the guide tube actuates a resistance measuring chain that corresponds to a 3-wire potentiometer circuit. The measurement voltage generated by this is proportional to the fill level.

The measurement voltage is very finely-stepped due to the contact separation of the measuring chain and is thus virtually continuous. Depending on the requirements several different contact separations are available.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.