Model FRKPS

Chain hoist test set

Friction clutch testing up to 3,500 kg

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Friction clutch testing on chain hoists for:
    Service companies
    Chain hoist users
    Services and maintenance

Special features

  • Measuring ranges 40 ... 3,500 kg
  • Simple calibration of friction clutches without weights
  • Single sensor concept for entire load range
  • Maximum- / minimum value memory
  • Relative linearity error 0.5 % Fnom

Description

The FRKPS is used to test the friction clutch on chain hoists. The device consists of a force transducer with chain adapters and a display unit. To perform the test, the force transducer is inserted into the chain, travels upwards with it against the base of the chain hoist and thereby blocks the chain.

The force transducer is built as shear beam and is therefore unaffected by parasitic forces and torques. The output signal is carried via cable to the hand-held indicator. To test every kind of chain hoist in the specified load range two chain adapters and three centering sleeves are required.

The additional digital hand-held display unit has all the necessary functions to process the output signals of sensors and display the measured value directly. The large dot-matrix display makes handling particularly easy.

Delivery
in robust aluminum case with

  • Hand-held indicator
  • Force transducer
  • 3 centering sleeves
  • 2 chain adapters
  • Charger
  • 10 m cable
Tecsis
Chain hoist test set
  • Chain hoist test set
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.