Model GCS-1

Gas cylinder scale

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Level measurement of liquid gases in gas cabinets and gas distribution systems
  • Level measurement in chemical delivery systems
  • Industrial weight measurement

Special Features

  • High overload safety up to 400 %
  • 0.1 % FS accuracy
  • Meets the highest EMC requirements
  • Measuring ranges 0 ... 27.22 kg to 0 ... 136.08 kg [0 ... 60 lbs to 0 ... 300 lbs]
  • High ingress protection, IP65, for outdoor use and processes with high condensation

Description

The model GCS-1 gas cylinder scale has been designed for indoor and outdoor use in gas cabinets or gas containers.

Due to their high IP65 ingress protection, there is no concern with using the gas cylinder scale for gas cylinders with heavy condensation.

The robust and compact design features high accuracy and temperature stability, meeting the requirements of the semiconductor industry.

The gas cylinder scale satisfies high overload and EMC requirements in order to ensure safe, error-free and accurate operation.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.