Models GD10-C, GD10-L

Gas density transmitter

With angular connector or cable connection

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Gas density monitoring of closed SF6 tanks
  • For indoor and outdoor installation in SF6 gas-insulated switchgear

Special Features

  • Measuring ranges from 0 ... 10 to 0 ... 80 g/litre
  • Output signal 4 ... 20 mA, 2-wire
  • Wetted parts and case made of stainless steel, fully welded
  • Ingress protection IP 54 up to 68, depending on the electrical wiring
  • Excellent long-term stability, high EMI performance

Description

The gas density transmitter is electronically compensated. The compensation follows the nonlinear behavior of SF6 gas. The basic principle is the calculation following virial equation. The gas density transmitter picks up the physical variables pressure and temperature of the SF6 gas contained in the device (tank). The current gas density is ascertained from both variables by means of an electronic evaluation system. Thermal induced pressure changes are dynamically compensated and do not affect the output signal.

The gas density transmitter generates a density proportional, standardized signal of 4 ... 20 mA.

A recalibration of the zero signal as well as maintenance service will no longer be necessary due to the high long-term stability of the gas density transmitter.

As a standard, wetted parts are made of stainless steel. The hermetically welded measuring cell guarantees high long-term tightness. The specific structure of the measuring cell requires absolutely no internal sealing elements so that any leakage of the instruments can be excluded.
Due to these features the gas density transmitter is also independent of atmospheric pressure fluctuations and variations of the mounting height.

The EMI properties of the transmitter are tested according to industrial standards and guarantee a safe pick-up of the signal which is especially suited to conditions prevailing in high-voltage switching units.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.