NewModel GDI-100-D

Precision digital gas density indicator

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Internal and external SF6 gas-insulated equipment
  • High- and medium-voltage levels
  • Maintenance and service facilities
  • Temporary or continuous monitoring of the gas density, pressure and temperature of closed SF6 gas tanks
  • Recalibration of gas density monitors and gas density indicators

Special features

  • High-precision on-site display
  • Logger function with up to 3 measured values per second
  • Communication and data exchange via WIKA-Wireless

Description

General information
The model GDI-100-D precision digital gas density indicator adopts the concept of an analogue SF6 gas density indicator, but operates, however, at such a high level that only digital sensor technology can cope with. The accuracy of digital measurement technology and the simplicity of an analogue gauge are brought together in the GDI-100-D, which in terms of performance, ease-of-use, and instrument features, is unmatched in SF6 gas density measurement.

Temporary monitoring
SF6 gas-filled switchgear must be monitored, following maintenance and new installation, for a specified time, in order to eliminate any leakage or defective maintenance. The GDI-100-D enables this temporary monitoring and records the parameters gas density, pressure and temperature.

Accuracy
The GDI-100-D is fitted with the high-precision sensor technology from the model CPG-1500 precision digital pressure gauge and determines the SF6 gas density with an accuracy of 0.6 %. It is calculated from the parameters of pressure and temperature via a complex virial equation in the internal evaluation electronics. Pressure changes resulting from thermal effects will be compensated by this and will not affect the display value of the gas density. Pressure and gas density can be referenced to 20 °C through the temperature compensation. Furthermore, alongside the SF6 functions, the full scope of functions of a CPG1500 are available.

Features
Through the new and innovative menu navigation, simple operation is ensured. The clear display, with integral bar graph display and large text area, assists with the effective analysis of the widest variety of measuring points.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.