Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
With gas filling
Hermetically leak-tight, therefore no negative impact by atmospheric pressure fluctuations and differences in altitude
Gas density is a crucial operating parameter for high-voltage switchgears. If the required gas density is not present, safe operation of the plant cannot be guaranteed.
The WIKA gas density measuring instruments provide reliable warnings against dangerously low gas concentrations even in extreme environmental conditions.
If the gas density decreases due to a leakage the magnetic snap-action contacts, which are actuated by the pointer, switch reliably and with repeatable accuracy.
Conventional pressure gauges are not suitable here as the gas pressure changes depending on the ambient temperature, altitude and even atmospheric pressure.
The above factors together can amount up to 20 % of the working pressure and thus falsify the measurement significantly.
For this reason, all WIKA gas density measuring instruments are temperature compensated and hermetically sealed.
Model GDM-100-TA
With attached transmitter
Model GDM-100
Model GDM-100-TI
With integrated transmitter
Model GDM-100-TI-D
With Modbus output
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.