NewModel GFK-10

Filling set for SF₆ gas

For filling and refilling from a gas cylinder

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

Emission-free filling and refilling of SF₆ gas compartments


Special features

  • Compact and in a robust transport case
  • 100 % tested for leak tightness
  • Working temperature -40 ... +80 °C

Description

High quality for safe handling
The right handling with SF6 gas is important and requires that the right components and tools are used. The filling set model GFK-10 enables the safe filling and refilling of SF6 gas filled equipment and plants. All connecting parts have been precisely and specifically designed for this application.

Easy handling
The required filling pressure for the filling or refilling is set at the pressure reducer. The filling hose is connected to the equipment via the self-sealing valves. The pressures can be controlled via the two pressure gauges and regulated specifically via the pressure reducer.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.