NewModel GLS-1000

Float switch

For industrial applications, PNP or NPN switching outputs

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

    • Level measurement of liquids in machine building
    • Control and monitoring tasks for hydraulic power packs, compressors and cooling systems

Special features

    • Replacement of traditional PNP/NPN limit level switches with float switches
    • Several switch points and parallel temperature monitoring in a single instrument
    • Distance of ≥ 2.5 mm between individual switch points enables the monitoring of very small level changes
    • High accuracy of ≤ 1 mm allows reliable level monitoring

Description

The innovative model GLS-1000 float switch has been developed for monitoring the levels of liquids. It combines the advantages of the proven and robust float-based measuring principle with modern digital switching technology with PNP and NPN output signals. The GLS-1000 is suitable for a multitude of media, such as, for example, oil, water, diesel and refrigerants.

Measuring principle
A permanent magnet built into the float, through its magnetic field, activates the semiconductor sensors built into the guide tube. The switching operation is contact-free and free from wear. Since no mechanical switching process is triggered, the sensor offers an unlimited number of switching cycles.

Depending on customer wishes, the switching functions of normally open and normally closed can be realised as PNP or NPN outputs for the defined switch position.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.