Model GPU-S-2000

SF6 service instrument

For filling, cleaning and recovery of SF6 gas

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

Filling, cleaning, recovery, evacuation and venting of filled switchgear, linear accelerators and other SF6 gas-filled equipment


Special features

  • Oil-less compressor
  • Oil-less vacuum compressor
  • Dual cleaning of particles, humidity and decomposition products
  • Low maintenance effort
  • Operation via 10" touchscreen

Description

The right instrument for each application - The GPU platform
The gas-handling instruments of the GPU platform enable the complete process from initial filling to processing to be carried out safely and intuitively.

The platform is available in 4 versions.

  • Model GPU-B-2000
    SF6 service instrument in fully automated basic version
  • Model GPU-S-2000
    SF6 service instrument with additional SIL2 safety control
  • Model GPU-B-3000
    SF6 service instrument at the highest performance level
  • Model GPU-S-3000
    SF6 service instrument with additional SIL2 safety control and the highest performance level

Extra high safety - model series S
The models GPU-S-2000 and GPU-S-3000 are equipped with an additional SIL2 safety control that is unique on the market. As a result, operating errors and the emission of SF6 gas are technically impossible.

All models of the GPU platform are optionally available with a filter process that allows the SF6 gas to be brought to the desired humidity directly on site.

The SF6 service equipment is an efficient and reliable solution that exceeds the current IEC standards for handling SF6 gas. Low downtimes through long service intervals of more than 2,500 hours make them an extremely durable product that is always ready for use.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.