Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
With welded metallic measuring cell
With its 4 ... 20 mA, 4 ... 20 mA HART®, PROFIBUS® PA or FOUNDATION Fieldbus™ output signals, combined with either intrinsic safety or flameproof enclosure ignition protection type (in accordance with ATEX and IECEx), the model IPT-2x is ideally suited to applications with the highest demands on the measurement technology.
Versatile in applicationAs a result of the available measuring ranges of 0 ... 0.1 bar to 0 ... 4,000 bar (0 ... 0.15 to 0 ... 60,000 psi) and a freely selectable turndown, the instrument can be used in almost any application. The large number of process connections and the extensive possibilities offered by the metallic measuring cell enable use in all industries.There are seven different case variants available, and thus it is possible to select a variant suited to every operating environment.
The case itself can be rotated through 330° and is available in plastic, aluminium and stainless steel.An electropolished stainless steel case (316L) is available to meet the high demands of the food and pharmaceutical industries.
Easy configuration and operationService and configuration at the instrument is carried out using the optional display and operating module, which can be fitted in four positions. The operating menu has a simple and self-explanatory structure and has nine selectable languages as standard. Alternatively, the operating parameters can be set using the PACTware™ free and non-proprietary configuration software. An instrumentspecific DTM enables easy integration into corresponding process control systems.
Models IV20, IV21
2-valve manifold
Models DIH50, DIH52
Model PU-H
VIATOR® HART® modems
Models UPT-20, UPT-21
With pressure port or flush diaphragm
Model DPT-10
Double chamber case, aluminium
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.