Model IS Barrier

Intrinsically safe repeater power supply

For applications in hazardous areas

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Chemical, petrochemical industry
  • Oil, natural gas
  • Machine building

Special features

  • Input 0/4 ... 20 mA, supplying and non-supplying
  • Suitable for SIL 2 per IEC 61508/IEC 61511
  • Bidirectional HART® signal transmission

Description

The model IS barrier intrinsically safe repeater power supply has been designed for applications in combination with intrinsically safe 4 ... 20 mA sensors. By using different connection terminals, 2-wire as well as 4-wire transmitters can be connected.

The analogue measured value is transmitted to the non-hazardous area, galvanically isolated from the hazardous area. On the output side, the repeater power supply can be operated as supplying or non-supplying.

The test sockets contained in the COMBICON connectors enable the direct connection of HART® communicators.

The repeater power supply has been tested for operation with the following WIKA products: LH-20, IL-10, IS-3, IPT-1x, DPT-1x, UPT-2x, T24, T32

In intrinsically safe circuits, the repeater power supply enables the safe operation of these products. A template to create the proof of intrinsic safety can be found at www.wika.com.

intrinsically safe barrier, model IS Barrier

intrinsically safe barrier, model IS Barrier

  • intrinsically safe barrier, model IS Barrier
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.