Request info

Would you like further information? Write to us.

To the form
Sales contact Questions? Find a contact in your vicinity.

The topic of force measurement covers the reliable and exact measurement of tension and compression forces using different technologies. The main focus is on the protection of people and high asset values, and also on manufacturing safety and reliability. Through the integration of tecsis, a recognised global measurement technology manufacturer, WIKA offers the world's largest in-house developed and manufactured force measurement product portfolio – from force transducers with strain gauges, through hydraulic measurement to force measurement with thin-film technology, in all geometrical forms, in nominal load sizes from 0.5 N to over 10,000 kN.

Force measurement: our portfolio

The product portfolio in the field of force measurement includes tension and compression force transducers, ring force transducers, shear and bending beams, shackle load cells, load pins, tension links, wire rope force and strain transducers, load cells and hydraulic force transducers, and also electronics and systems. These are used in numerous industrial sectors: Machine building, automation and process engineering are just three of many industry examples. Force measurement is also used, for example, in cranes and lifting gear, in agricultural technology and also in port logistics.

This product diversity is not only reflected in the applications and measuring fields, but also in the numerous geometric characteristics of the force transducers. This enables us to develop products for our customers that can be integrated directly into the force flow of the application – high-accuracy measuring requirements are fulfilled. In the article on the subject of force sensors you can learn more about the force measurement technologies used at WIKA: strain gauges, hydraulic measurement and thin-film technology.

If your force measurement application requires an engineered approach, our engineers will be happy to design a customised solution for you.

Force measurement: our quality standards

As with all other measurement parameters, you can rely on WIKA's proven quality. The entire manufacturing process is certified. We also offer products with different approvals:

  • Product-oriented processes evaluated by DQS and certified to ISO 9001:2008
  • Force sensors with CANopen and CANopen safety protocol for safety-relevant measuring tasks
  • Force sensors that are compatible with safety integrity level (SIL) and performance level (PL) and have the following approvals for use in hazardous areas: ATEX, IECEx, FM, CSA, UL, OIML
  • We work strictly in accordance with the specifications of DIN EN ISO 13849-1 and 2006/42/EC (machinery directive) and fulfil up to PL e
  • International audits and attestations

Our high demands on quality benefit our customers, with whom we often work in close development partnerships. In particular, they value the experience and competence of our development engineers and technicians, who analyse intensively the conditions and processes on site and incorporate them into customer-specific requirements. The results are customised solutions.

Trust the leading manufacturer in force measurement. Decide on a partner with know-how and experience.


Contact us

Would you like further information? Write to us:

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.

  • 0