Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Sight glass level indicator
1) Individual limit values. For application limits, the joint consideration of temperature and pressure is required!
The main element of the glass gauge is the body. Incorporated into this body are the liquid channel (if necessary the heating channel) and the seating faces for the chambered seals and sight glasses.
Onto the body are mounted, or are already integrated, the valve heads and process connections. Drain or vent are also possible.
The glasses and/or mica discs as well as the seals are fitted, secured and sealed with the aid of U-bolts and covers or pressure frames. Glasses from borosilicate glass in accordance with DIN 7081 are used for our glass gauges.
For steam, the glasses can be used up to 243 °C, with mica design to 300 °C. For other media, temperatures up to 300 °C are possible, in special cases up to 374 °C. The use of mica is needed for specific applications.
Model LGI
For sight glass level indicator
Model BNA
Bypass level indicator with magnetic display
Model FLM
Magnetostrictive, high-resolution measuring principle
Model FLR
With reed measuring chain, for the process industry
WIKA - Level indication with sight glass indicator
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.