NewModel LGI

Illumination unit

For sight glass level indicator

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

    • Better identification of liquid and gaseous phase
    • Direct indication of the level
    • Chemical industry, petrochemical industry, oil and natural gas extraction (on- and offshore), shipbuilding, machine building, power generating equipment, power plants

Special features

    • Simple mounting of the illumination system
    • Illumination types available for different applications
    • Operating temperature: depending on illumination method
    • Matching to the respective length of the glass indicator

Description

An illumination unit model LGI can be used for transparent or refraction indicators. It improves the identification of the transition from the liquid to the gaseous phase.

There are various systems available, which can be matched to the respective application. Depending on the version, LEDs, a halogen bulb or sodium vapour lamp can be used as a light source.

Illumination unit
  • Illumination unit
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.