Model MA

Diaphragm pressure switch

Flameproof enclosure Ex d

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Pressure monitoring and control of processes
  • Safety-critical applications in general process instrumentation, especially in the chemical and petrochemical industries, oil and gas industries, power generation incl. nuclear power plants, water/wastewater industries, mining
  • For gaseous and liquid, aggressive and highly viscous or contaminated media, also in aggressive ambience

Special Features

  • No power supply needed for switching of electrical loads
  • Robust switch enclosure from aluminium alloy, IP 66, NEMA 4X
  • Setting ranges from 0 ...16 mbar to 0 ... 600 bar, vacuum ranges
  • Repeatability of the set point ≤ 1 % of span
  • 1 or 2 independent set points, SPDT or DPDT, high switching power up to AC 250 V, 20 A

Description

These high-quality pressure switches have been developed especially for safety-critical applications. The high quality of the products and manufacturing in accordance with ISO 9001 ensure reliable monitoring of your plant. In production, the switches are traced by quality assurance software at every step and subsequently are 100 % tested. All wetted materials are from stainless steel as a standard.
In order to ensure as flexible operation as possible, the pressure switches are fitted with micro switches, which enable the switching of an electrical load of up to AC 250 V, 20 A directly.
For lower switching power ratings, such as for PLC applications, argon gas-filled micro switches with gold-plated contacts can be selected as an option.

For applications with special requirements on the wetted parts, versions with materials from PTFE, Monel or Hastelloy are available.

By using a diaphragm measuring system, the model MA pressure switch is extremely robust and guarantees optimaloperating characteristics.

For setting ranges from 4 ... 40 bar a piston replaces or completes the diaphragm as a measuring element. The wetted parts of this variant from stainless steel are particularly suited for liquid media.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.