Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For medical gases
Oxygen treatment for patients in hospitals, at home and in ambulances
The model MG-1 pressure sensor has been developed for the measurement of pressure with medical gases and for oxygen applications. Only materials that are suitable for oxygen applications are used.
In order to ensure the required level of cleanliness,any contamination of the components during production is avoided. The model MG-1 is manufactured under controlled conditions, then it is marked for use in oxygen applications and packed with special care.
In line with international directives, different levels of cleanliness, different packaging and different instrument markings are available.
The MG-1 pressure sensor offers a solution which is optimised for your application.
Model DI32-1
For panel mounting, 48 x 24 mm
Models A-AI-1, A-IAI-1
Standard version or Ex version
Model DI10
Model M12
Model DI25
With multi-function input
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.