Model MH-3

OEM pressure sensor

For mobile working machines

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Load monitoring
  • Load moment limitation
  • Hydraulic drive control

Special features

  • For extreme operating conditions
  • Compact and robust design
  • Diagnostic function (option)
  • Signal clamping (option)
  • Customer-specific modifications possible

    Description

    Durable and robust
    Shock and vibration resistance, resistance to pressure spikes (CDS system) and an ingress protection of up to IP69K make the model MH-3 pressure sensor especially qualified for the harsh operating conditions in mobile hydraulics. Even extreme temperature shocks do not affect its performance.

    The case is made of a highly resistant glass-fibre reinforced plastic (PBT). This material is successfully used within the automotive industry.

    A metallic shield inside the instrument provides excellent EMC characteristics in accordance with EN 61326, thus ensuring reliable operation, even under high exposures of up to 100 V/m.

    The hermetically-welded thin-film measuring cell ensures long-term leak-tightness, without the need for additional sealing materials.Especially in applications with high dynamic load cycles, the thin-film measuring cell features high long-term stability and load-cycling resistance.

    State-of-the-art manufacturing
    Our manufacturing concept is optimally designed für the production of OEM needs. Also customer-specific modifications of the instuments are possible.

    Diagnostic function
    As a measuring instrument of the latest generation, the MH-3 features a diagnostic function. By means of the output signal, fault conditions can be detected and evaluated via software. Thus it is possible to differentiate between permanent and temporary faults.

    OEM pressure sensor
    • OEM pressure sensor
    Wish list - Documents (0)

    There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

    The maximum number of 20 entries was reached.

    To receive your download link via e-mail, enter your address here:

    The e-mail address is invalid.