Model N1301

Inclination sensor

Redundant, 0 ... 360°

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Crane systems
  • Mobile cranes
  • Ship cranes
  • Aerial platforms
  • Solar collectors

Special features

  • Measuring range 0 ... 360°
  • Relative linearity error < 0.1 % of FS over the entire measuring range
  • Good damping behaviour, no influence due to gravity
  • Resistant to seawater, IP67
  • Easy retrofitting

Description

The inclination sensor has a measuring range of 0 ... 360°. Other measuring ranges can be implemented on request. This sensor is especially well suited to applications in machine building, medical engineering, on mobile and ship cranes or aerial platforms.

In addition, it is characterised by a low sensitivity to humidity and easy to retrofit. The sensor offers an extraordinarily high accuracy and precision over the entire measuring range. The reading resolution is 0.01°.

Tecsis
Inclination sensor
  • Inclination sensor
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.