Model N2101

Inclination sensor

X/Y/Z direction, -45 ... +45°

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Crane systems
  • Mobile cranes
  • Ship cranes
  • Aerial platforms
  • Solar collectors

Special features

  • Measuring range freely selectable between -45 ... +45°
  • Relative linearity error < 0.1 % of FS over the entire measuring range
  • Good damping behaviour, no gravitational acceleration error
  • Resistant to seawater, IP67
  • 2 axes freely selectable

Description

The two directions of rotation can be selected freely (X, Y, Z direction) in this inclination sensor. They detect the orientation angle of an object in relation to the gravitational field of the earth.

The sensor has a measuring range of max. -45 ... +45° and offers an extraordinarily high accuracy and precision over the entire measuring range. The measured value resolution is 0.01°.

Tecsis
Inclination sensor
  • Inclination sensor
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.