Models N-10, N-11

Hazardous Area Non-incendive Transmitter

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Natural gas compressors
  • Wellhead monitoring
  • Pipeline pressure
  • General industrial applications

Special Features

  • FM approved Non-incendive for Class I Division 2 hazardous locations
  • Engineered to meet the harsh demands of gas compressor applications
  • Does not require the use of intrinsically safe barriers
  • NACE MR-01-75 compliant wetted parts
  • 4-20 mA or low power 1-5 volt output signals available

Description

Type N-10 pressure transmitters are specifically designed to meet the durability and performance requirements of gas compressor systems. These pressure transmitters feature an industry standard 4-20 mA 2 wire signal output, NEMA 4X (IP 67) weather protection and are extremely resistant to pressure spikes, vibration and moisture intrusion. NACE MR-01-75 compliance provides extra resistance against sulfide stress cracking when exposed to gases containing sulphur.

Type N-11 pressure transmitters feature a flat, non-clogging diaphragm. This is designed for use with viscous fluids or media containing particulates that could clog the pressure port of the standard NPT version.

The transmitters are engineered to meet Class I Division 2 non-incendive protection requirements in hazardous environments. Each undergoes extensive quality control testing and calibration to achieve a linearity of < 0.25% full scale. In addition, each pressure transmitter is temperature compensated to assure accuracy and long term stability when exposed to severe ambient temperature variations.

 

With flush diaphragm

With flush diaphragm

  • With flush diaphragmWith NPT connection
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.