WIKA

Portable process calibrator approved for hazardous areas

Klingenberg, July 2019.

WIKA's CPH7000 portable process calibrator has received ATEX approval. It is therefore also suitable for use in hazardous areas.

The CPH7000 provides highly flexible on-site calibration for process transmitters and pressure gauges. A high-pressure version even tests measuring ranges up to 10,000 bar. The portable, multi-function instrument integrates an electronics module, a hand pump for generating test pressures of up to 25 bar and a high-performance data logger. Due to its equipment, the CPH7000 also fulfils test tasks for the measurement parameters of temperature, voltage and current.

 

 

Number of characters: 607
Key word: CPH7000 with ATEX

Andrea Suhrcke
Contact
Andrea Suhrcke
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8031 https://www.wika.de [email protected] vCard