Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For precision measurements
Description
PreciseThe model P-30 and P-31 pressure sensors have been developed for precision measurements and guarantee precision measurements with a maximum measuring deviation of as low as 0.05 % of span. As a result of their active temperature compensation, these pressure transmitters have no additional temperature error in the range of 10 ... 60 °C.
FastThe high measuring and output rates of up to 1 kHz make the measured value available as quickly as possible.
CompactThe compact design makes the pressure transmitter ideal for mounting into test benches, such as 19" racks.
VersatileThe models P-30 and P-31 offer a wide selection of electrical connections, process connections and measuring ranges, as well as a large number of different output signals. In addition to the standard analogue signals, USB and CANopen® versions are also available.
Via a USB service interface and the WIKA configuration software "EasyCom", the models P-30 and P-31 can quickly and easily be adjusted on site.
Thanks to the simple-to-use software "Wika data logger“, the USB version can also be used to save measured values and create customised reports.
Model 910.17
For measuring instruments and instrumentation accessories
Model DI35
with multi-function input or with two inputs for standard signals
Model 910.14
for pressure measuring instruments
Model DI30
Model M12
Model A-10
For general industrial applications
Model S-20
Digital transmission in pressure sensors (PDF)
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.