Model PG23HP-S

Bourdon tube pressure gauge, stainless steel

For highest pressure applications to 3,000 bar

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For liquid media in high-pressure applications (e.g. water, hydraulic oil)
  • Test benches (e.g. for hydraulic components)
  • Water jet cutting
  • High-pressure cleaning
  • High-pressure generation

Special features

    • Safety pressure gauge with solid baffle wall designed in compliance with the requirements and test conditions of the DIN 16001 high-pressure standard
    • Wetted parts from stainless steel 316L
    • Long service life with static pressure profiles
    • Scale ranges: 0 ... 2,000 bar, 0 ... 2,500 bar and 0 … 3,000 bar

Description

The model PG23HP-S Bourdon tube pressure gauge has been designed specifically for high-pressure applications up to 3,000 bar.

Typical measuring points for this pressure gauge can be found in water jet cutting, high-pressure cleaning and test bench construction.

WIKA manufactures and qualifies the model PG23HP-S in accordance with the requirements of the new DIN 16001 high-pressure standard in the "S3" safety version.

The safety version is made up of laminated safety glass, a solid baffle wall between measuring system and dial and a blow-out back. In the event of a failure, the operator is protected at the front side, as media or components can only be ejected via the back of the instrument.

The proven, all-welded construction ensures a long service life and permanent sealing.

The resistance to shock and vibration can be increased by the optional silicone oil case filling.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.