Model PG43SA-S

Diaphragm pressure gauge, flush

For sanitary applications, NS 100

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Hygienic pressure measurement in sanitary applications for the pharmaceutical, biotechnology, food and beverage industries
  • Mechanical pressure display on pipelines, fermenters, bioreactors and vessels
  • Pressure/vacuum monitoring during cleaning, sterilisation, pressure testing
  • For gases, compressed air, vapour; liquid, pasty, powdery and crystallising media

Special features

  • Safety via mechanical pressure transmission
  • Case and wetted parts in hygienic design
  • Suitable for CIP and SIP, optionally completely autoclavable
  • Simple zero point setting
  • High overpressure safety

The model PG43SA pressure gauge has been specifically designed for the requirements of sanitary applications.

The purely mechanical pressure transmission, using the diaphragm-element measuring principle, and the high overpressure safety ensure a safe pressure measurement. As a result of the dry measuring cell, the risk of contamination of the product by transmission fluid is eliminated. The flush welded diaphragm element in conjunction with the aseptic process connections (e.g. clamp, threaded, VARIVENT®, BioControl®) enables a dead-space free connection to the process.
The instrument finds applications, for example, in systems for ultrapure steam generation or as an independent pressure display, without the need for an external power supply, on portable tanks.

The PG43SA-S in hygienic design can be used for CIP (cleaning in place) and SIP (sterilisation in place) and in wash-down areas, and optionally it can be completely sterilised in an autoclave. The measuring instrument can thus be cleaned reliably and time-efficiently. At an easily accessible point on the top of the case, the zero point can be easily corrected.

Based on a third party verification, the model PG43SA-S corresponds to the 3-A Sanitary Standard.

A variety of 3.1 and 2.2 certificates are available for GMP-compliant documentation, such as a material certificate or the list of single measured values.

Flush diaphragm pressure gauge

Safe pressure measurement in sanitary applications | Diaphragm pressure gauges in hygienic design

  • Flush diaphragm pressure gaugeRear viewSafe pressure measurement in sanitary applications | Diaphragm pressure gauges in hygienic design
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.