Our dial thermometers work on the bimetal, expansion or gas actuation principle. This enables scale ranges of -200 to +700 °C in different class accuracies, response times and resilience to environmental influences. Diverse connection designs, stem diameters and individual stem lengths enable a flexible measuring point design. Dial thermometers with capillaries are particularly versatile. All thermometers are suited for operation in a thermowell if necessary.

Sales contact Questions? Find a contact in your vicinity.


FAQ

What are mechatronic measuring instruments?

Where electronic components or assemblies are integrated into mechanical measuring instruments. Thus, there is a purely mechanical on-site display giving either an additional electrical output signal or offering a switch function. The advantage of instruments like ... More

What influence does the ambient temperature have on the measuring result?

This depends on the following parameters:
1. Ratio of the volume of the probe (tube) to the measuring line and Bourdon tube (rule-of-thumb: 99:1)
2. Length of the measuring line (capillary) - the longer it is, the more the influence
3. Magnitude of t ... More

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.