Our dial thermometers work on the bimetal, expansion or gas actuation principle. This enables scale ranges of -200 to +700 °C in different class accuracies, response times and resilience to environmental influences. Diverse connection designs, stem diameters and individual stem lengths enable a flexible measuring point design. Dial thermometers with capillaries are particularly versatile. All thermometers are suited for operation in a thermowell if necessary.

Sales contact Questions? Find a contact in your vicinity.


FAQ

How does a resistance thermometer work?

The electrical resistance of a resistance thermometer's sensor changes with the temperature. As the resistance of measuring resistors to EN 60751 (2009-05) increases with rising temperature, we refer to it as PTC ... More

How long does it take for an expansion thermometer to display the true temperature of the medium?

Rule of thumb: after 90 sec adjustment time, approx. 99% of the measured value has been achieved.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.