Pressure gauges from WIKA – market leader since 1946

Our pressure gauges (mechanical pressure measuring instruments) for gauge, absolute and differential pressure have been proven millions of times over. For the optimal solution for the widest range of applications, there is a choice of measuring systems in Bourdon tube, diaphragm element and capsule element technologies. The pressure gauges cover scale ranges from 0 … 0.5 mbar to 0 … 6,000 bar and indication accuracies of up to 0.1 %. For the various requirements in industrial and process instrumentation there are pressure elements from copper alloys, stainless steel or special materials.

Sales contact Questions? Find a contact in your vicinity.


FAQ

What is ATEX?

ATEX is a widespread synonym for the explosion protection directives of the European Union and is derived from the French abbreviation of “Atmosphere Explosible”. There are currently two directives in the field of explosion protection, namely the ATEX p ... More

What are the "little yellow levers" on the pressure gauge casing for?

Pressure gauges for pressure ranges under 363 psi (25 bar) generally have a filling plug with small levers. These yellow levers are closed on delivery, and must be opened on fit ... More

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.