Pressure gauges from WIKA – market leader since 1946

Our pressure gauges (mechanical pressure measuring instruments) for gauge, absolute and differential pressure have been proven millions of times over. For the optimal solution for the widest range of applications, there is a choice of measuring systems in Bourdon tube, diaphragm element and capsule element technologies. The pressure gauges cover scale ranges from 0 … 0.5 mbar to 0 … 6,000 bar and indication accuracies of up to 0.1 %. For the various requirements in industrial and process instrumentation there are pressure elements from copper alloys, stainless steel or special materials.

WIKA online shop

Measurement technology requirements? Order your standard pressure gauges easily and directly from us - with the WIKA quality you are accustomed to.

To the shop
Sales contact Questions? Find a contact in your vicinity.


FAQ

What is meant by switching function?

Under switching function, we mean the opening or closing of an electrical circuit. Normally-closed contacts (NC, denoted by a 2) interrupt a circuit on rising pressure (clockwise); normally-open contacts (NO, denoted by a 1) close a circuit on rising pressure (cloc ... More

Why are the model 736.11 and 736.51 not generally suitable for aggressive media?

The low-pressure (minus side) enters the interior of the display case and thus the dial (Al), pointer (Al), window, etc. are wetted. Only the plus side, which is made up of the capsule gauge interior, is manufactured from stainless steel and is thus resistant to ag ... More

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.