Pressure gauges from WIKA – market leader since 1946

Our pressure gauges (mechanical pressure measuring instruments) for gauge, absolute and differential pressure have been proven millions of times over. For the optimal solution for the widest range of applications, there is a choice of measuring systems in Bourdon tube, diaphragm element and capsule element technologies. The pressure gauges cover scale ranges from 0 … 0.5 mbar to 0 … 6,000 bar and indication accuracies of up to 0.1 %. For the various requirements in industrial and process instrumentation there are pressure elements from copper alloys, stainless steel or special materials.

Sales contact Questions? Find a contact in your vicinity.


FAQ

What is equipment for ventilation and air-conditioning used for?

Ventilation and air-conditioning equipment, also known as air-handling units, exchanges the used room air with fresh air from the outside. Rooms are thus adequately ventilated and the air quality is improved.

How does the measuring system for Model 7 differential pressure gauges with diaphragms behave outside the full scale value?

The plus or minus-sided overpressure safety, up to the maximum working pressure (PN40, PN100, PN250, PN400), is achieved through the metallic measuring element support surface arrangement.  Pressures within the permissible overload range leave no lasting damag ... More

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.