For each measuring task the right pressure sensor

A pressure sensor (pressure transmitter) converts the physical quantity 'pressure' into an industry-standard signal. Our portfolio covers a wide spectrum of pressure sensors: For refrigeration and air-conditioning applications, for the food industry, mobile working machines, medical gases and the semiconductor industry, special versions are available. The pressure sensors offer accuracies from 0.05 %, measuring ranges from 0.05 bar up to 15,000 bar, digital interfaces such as CANopen and IO-Link and also various international approvals, including for hazardous areas.

Sales contact Questions? Find a contact in your vicinity.


FAQ

How does a zero point error affect the accuracy of a pressure sensor?

If a zero point error occurs, the measuring result changes because the characteristic curve shifts in parallel.

Why is it important to make V/AC equipment as energy-efficient as possible?

For reasons of environmental protection and cost, it is very important to make ventilation and air-conditioning equipment as energy-efficient as possible, since the largest energy consumption in residential, office and commercial real estate is spent on ventilation ... More

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.