For each application the right pressure switch

A pressure switch opens or closes a corresponding switch contact as soon as a preset pressure is reached. Depending on the requirement, pressure switches are used with mechanical or electrical switch contacts, with or without displays and with various setting possibilities.

Pressure switches are used in a variety of industrial and technical processes − in the broad WIKA selection you will find the right version for each application.

Calibration services

Entrust the calibration and maintenance of your measuring instruments to a competent partner.

Details
Sales contact Questions? Find a contact in your vicinity.


FAQ

What is the function of ventilation and air-conditioning measuring instruments?

Measuring instruments for ventilation and air-conditioning can indicate any excessive pressure loss due to dirty filters, enable the control of the correct operating state and prevent frost damage to the heat exchangers. In addition, they can be used for monitoring ... More

At what pressure could the pressure measuring instrument be destroyed?

Pressure values above the overpressure limit can lead to irreversible damage of the measuring instrument. It does not matter whether this pressure is present constantly or only for a short period of time. In either case, the complete destruction of the parts expose ... More

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.