Model PSM01

OEM compact pressure switch

Socket wrench mounting

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Hydraulics and mobile hydraulics
  • Pneumatics
  • Plastics injection moulding machines
  • General machine building and plant construction
  • Media: Compressed air, neutral and self-lubricating fluids, neutral gases

Special features

    • High reproducibility
    • Compact design
    • Setting ranges -0.85 ... -0.15 bar and from 0.2 … 2 bar to 40 … 400 bar
    • Long service life due to high-quality micro switch
    • Socket wrench mounting

Description

Model PSM01 screw-in pressure switches in a diaphragm or piston variant open or close a circuit, depending on whether the pressure is dropping or rising. An adjustment screw enables easy and convenient on-site setting of the required switch point. Optionally, WIKA offers its customers the factory setting of the switch point.

The model PSM01 pressure switch is suitable for applications where compressed air, neutral and self-lubricating fluids as well as neutral gases are used.

The high reproducibility of the switch point of ±2 % and the optional socket wrench mounting make this switch interesting for both OEM and small customers.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.