NewModel PSM-700

Pressure switch, high adjustability of switch differential

For the process industry, with robust aluminium case

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Pumps for process applications (e.g. water treatment, water supply and distribution)
  • Industrial hydraulics (e.g. pressure control, oil pressure monitoring and overpressure protection in process lines)
  • Discharge control for automatic sprinkler systems
  • Compressor controls in pneumatic applications

Special features

  • Switch differential adjustable within a wide range of up to 60 % of the setting range to realise flexible on/off controls
  • Robust aluminium case
  • Switch point repeatability of ≤ 0.5 % for reliable switching
  • High-quality micro switches with long service life
  • Up to 2 possible positions for electrical connection

Description

The model PSM-700 mechanical pressure switch has been designed for control and monitoring applications. The measuring element is a fully welded bellow made of stainless steel 316L. This corrosion-resistant pressure switch is suitable for a broad range of media used in the process industry.

The case consists of a high-grade aluminium alloy with which the pressure switch can withstand the harsh operating conditions of the process industry.
The model PSM-700 is equipped with UL listed micro switches to ensure high endurance with durable operation and long service life.

The model PSM-700 has a high switch point repeatability of ≤ 0.5 %, which enables reliable switching. Adjustable switch differential to a wide range of up to 60 % of the setting range to realise flexible on/off controls This wide setting range is often needed for the on/off control mode of cyclic applications.

The switch point can be specified on site. With the tamper proofing, which is available as an option, unauthorised adjustment of the switch point can be prevented.

With fixed switch differential

With fixed switch differential

  • With fixed switch differentialWith adjustable switch differential
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.