Model PU-H

Programming unit

VIATOR® HART® modems

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

    • Personal computer HART® modem
    • Communicates with all registered HART® field instruments
    • Operates with most PC-based HART® communicationcompliant software

Special features

    • Compact, rugged case
    • CE mark for sale in Europe
    • Integral HART® cable with two test clips
    • Transformer isolation
    • Different connections depending on model: Bluetooth®, USB and RS-232

Description

Overview
The VIATOR® HART® modem is a PC communication link to HART® networks for commissioning, servicing, calibrating, or acquiring data from any HART® instrument or transmitter. The modem operates on low power, is isolated, and fully HART®-compliant.

Software driver
The VIATOR® modem software provides the link between the HART® instrument and the personal computer. The software driver can easily be downloaded from our website www.wika.com/download.

Designed for easy use
The modem is enclosed in a small, rugged ABS plastic case, suitable for the industrial environment. The modem connects to your computer depending on the version with a Bluetooth® connection, a short integral cable terminating in a USB A connector or a RS-232 connector, and connects to a field instrument with an integral cable terminating in two test clips.

Compatibility
The modem is compatible with the following 32- and 64-bit Windows® operating systems:

  • Windows® XP and Vista
  • Windows® 7, 8 and 10
Programming unit
  • Programming unit
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.