Model R-1

Pressure transmitter

For refrigeration and air-conditioning applications

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Compressors
  • Condensers

Special Features

  • Wetted parts from stainless steel
  • Resistant to all common refrigerants
  • Special case design for the best possible condensation tightness
  • Private labelling possible

Specifications

Application area in refrigeration and air-conditioning technology
The model R-1 pressure transmitter has been optimally designed for the specific requirements of refrigeration and air-conditioning technology.

Its monolithic construction dispenses with the need to use seals on the process side. This enables the model R-1 to be used with all typical refrigerants.

Excellent reliability
The hermetically-welded, dry, thin-film cell ensures long-term leak tightness. Moreover, these efficient cells, made with a sputtering technique, feature high long-term stability and a very high burst pressure.

Attractive price/performance ratio
The production on highly-flexible production lines, also offers a very attractive price-performance ratio with higher quantities.

With cable outlet

With cable outlet

  • With cable outletWith M12 x 1 circular connectorWith Metri-Pack series 150
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.