Model RLT-1000

Level sensor

For industrial applications, stainless steel version

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

    • Level measurement of liquids in machine building
    • Control and monitoring tasks for hydraulic power packs, compressors and cooling systems

Special features

  • Media compatibility: Oil, water, diesel, refrigerants and other liquids
  • Permissible medium temperature range: -30 ... +120 °C (-22 ... +248 °F)
  • Output signal: Resistance in a 3-wire potentiometer circuit, current output 4 ... 20 mA
  • Measuring principle: Reed-chain technology
  • Accuracy, resolution: 12, 10, 6 or 3 mm

Description

The model RLT-1000 level sensor has been developed for measuring the levels of liquids. The stainless steel used is suitable for a multitude of media, such as, for example, oil, water, diesel and refrigerants.

Measuring principle
A permanent magnet built into the float triggers, with its magnetic field, the resistance measuring chain built into the guide tube. The entire assembly corresponds to a 3-wire potentiometer circuit. The measured resistance signal is proportional to the level. The model RLT-1000 is optionally available with a 4 ... 20 mA analogue output.

Level sensor
  • Level sensorLevel sensor
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.