Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For general industrial applications
Description
The model S-20 pressure transmitter for general industrial applications is the ideal solution for customers with demanding measuring requirements. It features a very good accuracy, a robust design and an exceptional number of variants, meaning it can be suited to the widest range of applications.
VersatileThe model S-20 offers continuous measuring ranges between 0 ... 0.4 and 0 ... 1,600 bar in all the major units. These measuring ranges can be combined in almost any way with all the standard industry output signals, the most common international process connections and a wide number of electrical connections. Furthermore, it offers numerous options, such as different accuracy classes, extended temperature ranges and customer-specific pin assignments.
High qualityThe robust design turns the model S-20 into a very high quality product, which even the most adverse environmental conditions cannot affect. Whether with the lowest temperatures when used outdoors, with extreme shock and vibration in machine building or with aggressive media in the chemical industry, this transmitter can meet all requirements.
AvailabilityAll variants described in this data sheet are available on very short lead times. For particularly urgent demands, there is a sizeable stock available.
Model DI25
With multi-function input
Model DI10
Model DI30
Model DI32-1
For panel mounting, 48 x 24 mm
Models A-AI-1, A-IAI-1
Standard version or Ex version
Model DI35
with multi-function input or with two inputs for standard signals
Model IS-3
For applications in hazardous areas
Model S-10
Model O-10
Model S-11
For viscous and solids-containing media
Model SA-11
For sanitary applications
Model A-10
With angular connector
Case Study: Custom Pressure Sensor Withstands Aggressive Chlorinated Gas Environment
Meet WIKA’s Hard-Working, Customizable Industrial Pressure Sensors
Are you interested in individual product data (e.g. test report)? Find out more about your WIKA product.
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.