Model SCT-1

OEM pressure sensor

Ceramic thick film technology

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Applications with limited mounting space
  • Design-in solutions
  • Automotive industry
  • Pneumatics

Special Features

  • Unamplified mV/V signal
  • Temperature compensation direct on the sensor
  • Condensation resistant sensor surface
  • Production to ISO 9001 and ISO/TS 16949
  • Excellent media compatibility

Description

Resistance to humidity and condensation
Due to the special, full-surface passivation of the sensor's surface, the sensor is impervious to humidity or condensation.

Flexible connection possibilities
A high variety of electrical connections enables an easy sensor integration.

State-of-the-art production standards
The production is carried out on state-of-the-art manufacturing lines with high capacity, high levels of automation and high process reliability. The sensors are manufactured in lot sizes of 500 pieces.

Monolithic ceramic
With the monolithic body of the ceramic thick-film sensor a high long-term stability is achieved.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.