Calibration & service centres

Applications

  • Quality assurance
  • Keep the calibration period
  • Satisfy the audit requirements

Special features

  • DAkkS accreditation according to DIN EN ISO / IEC 17025
  • Service: Calibration, adjustment (manufacturer-independent)
  • Measuring range: -1 bar to +8,000 bar
  • Accuracy: 0.003 % to 0.01 % of the measured value depending on the pressure range
  • Calibration method: Factory calibration, DKD/DAkkS calibration
  • Directives: DIN EN 837, DAkkS-DKD-R 6-1, EURAMET cg-3 or EURAMET cg-17
  • If statutory provisions require an official verification of your instrument, we will do this under technical supervision by the PTB

Remarks

Recommended calibration period for the measurand pressure:

  • Pressure balances: 5 years
  • Electronic and mechanical pressure measuring instruments: 1 year