Calibration & service centres

Applications

  • Quality assurance
  • Keep the calibration period
  • Satisfy the audit requirements

Special features

  • DAkkS accreditation according to DIN EN ISO / IEC 17025
  • Service: Calibration, adjustment (manufacturer-independent)
  • Calibration in calibration baths and tube furnaces using appropriate reference thermometers or with various fixed-point cells: mercury, water, gallium, zinc, tin and aluminium
  • Measuring range: -196 °C to +1,200 °C
  • Accuracy: 2 mK to 1.5 K depending on the temperature and the applied procedure
  • Calibration method: Factory calibration, DKD/DAkkS calibration
  • Directives: DKD/DAkkS and EURAMET

Remarks

  • Recommended calibration period for the measurand temperature: 1 year