Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
For FOUNDATION™ Fieldbus and PROFIBUS® PA, head-mounted version
The model T53.10 fieldbus temperature transmitter with FOUNDATION™ and PROFIBUS® PA fieldbus communication is suitable for temperature measurement with resistance thermometers and thermocouples. Furthermore resistance and mV measurements with or without customerspecific linearisation are possible. Differential, average or redundancy temperature measurements can be realised.
The T53 is available at FOUNDATION™ Fieldbus with LAS functionality (Link Active Scheduler) and PID regulation. These functionalities allow for master-independent regulations in the field instrument.
The model T53.10 fieldbus temperature transmitter has a polarity-independent bus connection. Due to its small dimensions, the model T53 temperature transmitter is suitable for all DIN form B connection heads.
The model T53 temperature transmitter is delivered with a factory configuration or customerspecific configuration in line with the configuration options.
Model T16
For thermocouples, head- and rail-mounted version
Models T91.10, T91.20
Head mounting version, DIN form B or form J
Model T91.30
Rail mounting version
Model T32.xS
With HART® protocol, head- and rail-mounted version
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.